About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
PVIV Vacuum Pump, Oil Free, Cool Air Output, 110 VAC


PVIV Vacuum Pump, Oil Free, Cool Air Output, 110 VAC
Model: PVIV-VAC-PUMP
Product Series Overview
Oriel I-V Test StationThe PVIV-VAC-Pump is a low power consumption, low maintenance vaccumm pump compatible with Oriel I-V Test Stations and Quantum Efficiency Measurement Systems. It offers rugged corrosion resistant construction while still being compact and lightweight. It is mandatory to integrate this pump with an Oriel mounting chuck, such as the PVIV-TC-VAC, PVIV-VAC-CHUCK, or the vacuum-integrated sample stage on the QuantX systems.120 VAC version.
Specifications
- dB Rating50.0
- DischargeOil free
- Power Requirements100-120V, 60 Hz, 0.7 A
- Free Air20.0 lpm (at 0 mm Hg)
- Horsepower1/8 HP
- Maximum Vacuum650.0 mm Hg
- ConnectionBrass Hose Barb for use with 1/8 inch [3.2 mm] ID tubing
- Dimensions11 inch x 6.5 inch x 6 inch [280 mm x 165 mm x 152 mm]
- Weight7.7 lbs. [3.5 kg]
- dB Rating50.0
- DischargeOil free
- Power Requirements100-120V, 60 Hz, 0.7 A
- Free Air20.0 lpm (at 0 mm Hg)
- Horsepower1/8 HP
- Maximum Vacuum650.0 mm Hg
- ConnectionBrass Hose Barb for use with 1/8 inch [3.2 mm] ID tubing
- Dimensions11 inch x 6.5 inch x 6 inch [280 mm x 165 mm x 152 mm]
- Weight7.7 lbs. [3.5 kg]
Resources & Downloads
Literature
Oriel PVIV Test Solution Datasheet(570.7 kB, PDF) Oriel QuantX-300 Quantum Efficiency System Datasheet(2.8 MB, PDF) Oriel IQE-200B Quantum Efficiency System Datasheet(1 MB, PDF)
Manuals
Oriel PVIV Vacuum Chuck User's Manual(750.2 kB, PDF) Oriel PVIV-TC-VAC Temperature Controlled Chuck User Manual(617.3 kB, PDF) Oriel IQE-200B-TC-VAC Temperature Control Vacuum Chuck User Manual(509.5 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PVIV-TC-VACCell Holder, 2x2 to 6x6 in., Temperature Control, Vacuum Positioning | UNIVERSAL | In Stock | ||||
![]() | PVIV-VAC-CHUCKCell Holder, Height Adjustable, Vacuum Plate, 2x2 to 6x6 in. | UNIVERSAL | In Stock | ||||
![]() | PVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included | UNIVERSAL | In Stock | ||||
![]() | PVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included | UNIVERSAL | 2 Weeks | ||||
![]() | IQE-200BQuantum Efficiency Measurement System, 350-1100 nm Wavelength Range | UNIVERSAL | In Stock | ||||
![]() | QUANTX-300Quantum Efficiency Measurement System, 325-1800 nm Wavelength Range | UNIVERSAL | 3 Weeks |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PVIV-VAC-PUMP-220PVIV Vacuum Pump, Oil Free, Cool Air Output, 220 VAC | UNIVERSAL | 6 Weeks |