Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

PVIV Probe Kit, PVIV and QE Systems

Specifications

  • Dimensions
    3.75 In. high x 0.44 In. wide x 5 In. long at maximum arm extension
  • Weight
    1 lbs.

Related Products

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Oriel I-V Test StationPROBE-TIP-RPLBeryllium Copper Probe Tips, PVIV Test System, Set of 5
In Stock
$515

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Oriel I-V Test StationPVIV-TC-VACCell Holder, 2x2 to 6x6 in., Temperature Control, Vacuum Positioning
In Stock
Oriel I-V Test StationPVIV-VAC-CHUCKCell Holder, Height Adjustable, Vacuum Plate, 2x2 to 6x6 in.
In Stock
$2,445

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Oriel I-V Test StationPVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included
In Stock
Oriel I-V Test StationPVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included
2 Weeks
Quantum Efficiency Measurement SystemIQE-200BQuantum Efficiency Measurement System, 350-1100 nm Wavelength Range
In Stock
Quantum Efficiency Measurement SystemQUANTX-300Quantum Efficiency Measurement System, 325-1800 nm Wavelength Range
3 Weeks

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Calibrated Reference Solar Cell and Meter91150VCalibrated Reference Cell, Meter, Quartz Window
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,205
Oriel I-V Test StationPVIV-VAC-CHUCKCell Holder, Height Adjustable, Vacuum Plate, 2x2 to 6x6 in.
In Stock
$2,445
Oriel I-V Test StationPVIV-VAC-PUMP-220PVIV Vacuum Pump, Oil Free, Cool Air Output, 220 VAC
6 Weeks
$1,425
Quantum Efficiency Measurement SystemQUANTX-300-LTELight Tight Enclosure Kit, QuantX-300
In Stock