About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Calibration Service, Reference Cell




Calibration Service, Reference Cell
Model: STPVCERT
Product Series Overview
Photovoltaic Calibration and Test Lab ServicesThe STPVCERT certification service prolongs the lifetime of the Oriel 91150V reference cell and meter. Newport recommends an annual certification for this device in order to ensure accuracy with sensitive measurements under an Oriel solar simulator.
We are also proud to house and manage one of the few commercial photovoltaic and calibration test laboratories in the world, accredited by the A2LA to the ISO/IEC 17025 standard, made in accordance with the ASTM E948 and E1021. The Photovoltaic Calibration and Test Laboratory (PV Lab) uses state of the art equipment, including the Oriel Class AAA 8” x 8” Sol3A solar simulator and Oriel quantum efficiency systems, for characterization of IV, IQE, EQE, and active area, traceable to NIST and NREL.
Resources & Downloads
Literature
Oriel Photovoltaic Calibration Lab Datasheet(120.3 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SRCERTCalibration Service, Detector Spectral Responsivity | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 91150-KG5Calibrated Reference Cell, Meter, KG5 Window | UNIVERSAL | In Stock | ||||
![]() | 91150VCalibrated Reference Cell, Meter, Quartz Window | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |