About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Calibration Service, Detector Spectral Responsivity


Calibration Service, Detector Spectral Responsivity
Model: SRCERT
Product Series Overview
Photovoltaic Calibration and Test Lab ServicesThe SRCERT certification service prolongs the lifetime of any reference detector whose spectral responsivity is used for calibrated measurements. This can be applied to most of the flange-mount series detectors, as well as the references used in the QEPVSI-B and QuantX QE systems.
We are also proud to house and manage one of the few commercial photovoltaic and calibration test laboratories in the world, accredited by the A2LA to the ISO/IEC 17025 standard, made in accordance with the ASTM E948 and E1021. The Photovoltaic Calibration and Test Laboratory (PV Lab) uses state of the art equipment, including the Oriel Class AAA 8” x 8” Sol3A solar simulator and Oriel quantum efficiency systems, for characterization of IV, IQE, EQE, and active area, traceable to NIST and NREL.
Resources & Downloads
Literature
Oriel Photovoltaic Calibration Lab Datasheet(120.3 kB, PDF)