Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Xenon Arc Lamp, 150 W, 0.5 x 1.5 mm Effective Arc Size

Specifications

  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    150 W
  • Average life
    1000 h  
  • Bulb Diameter
    18 mm  
  • Effective Arc Size
    0.5 x 1.5 mm
  • Horizontal Intensity
    300 cd  
  • Approximate Brightness
    160 cd mm-2
  • Approximate Flux
    2200 lm  
  • Lamp Current
    7.5 A
  • Lamp Voltage
    20 V

Resources & Downloads

Literature
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Xenon Arc Lamps6254Xenon Arc Lamp, 150 W, UV Enhanced
$785
Xenon Arc Lamps6255Xenon Arc Lamp, 150 W, Ozone Free
$625

Compatible Lamp Source Components

Check out our compatibility guide for compatible housing, socket adapter, power supply and cable to be used with each lamp.
Compare Description Drawings, CAD & Specs Avail. Price
Mercury-Xenon Arc Lamp Socket Adapters66152Lamp Socket Adapter, 200 W Hg(Xe) Lamp, For Research Housing
$270
Arc Lamp Power Supplies69907Arc Lamp Power Supply, Universal, 40 to 200 Watt
$5,800
Light Source Power Supply Interconnection Cables70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
$170

UV Safety Equipment

Compare Description Drawings, CAD & Specs Avail. Price
Ultraviolet Protective Gloves49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3$75
Ultraviolet Protective Gloves49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3$75
Ultraviolet Safety Glasses and Goggles49126Safety Goggles, UV Light Sources, Flexible Frame
$80
Ozone Eater66087Ozone Eater™, 110/220 VAC, 50/60 Hz
$2,090