About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lamp Socket Adapter, 200 W Hg(Xe) Lamp, For Research Housing


Lamp Socket Adapter, 200 W Hg(Xe) Lamp, For Research Housing
Model: 66152
In Stock
Product Series Overview
Mercury-Xenon Arc Lamp Socket AdaptersThe 66152 lamp socket adapter is for use with the model 6291 200 W Hg(Xe) Arc Lamp and suitable Oriel Research Arc Lamp Housing.
Specifications
- TypeSocket Adapter
- Lamp TypeHg(Xe)
- Lamp Wattage200 W
- TypeSocket Adapter
- Lamp TypeHg(Xe)
- Lamp Wattage200 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6256Xenon Arc Lamp, 150 W, 0.5 x 1.5 mm Effective Arc Size | UNIVERSAL | In Stock | ||||
![]() | 6291Mercury-Xenon Arc Lamp, 200 W, 0.5 x 1.5 mm Effective Arc | UNIVERSAL | 2 Weeks | ||||
![]() | 66483-200HX-R22Light Source, Mercury-Xenon, 200 W, F/2.2 Asphere, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66485-200HX-R1Light Source, Mercury-Xenon, 200 W, F/1 Asphere, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66983-200HX-R15Light Source, Mercury-Xenon, 200 W, F/1.5 Plano-Convex, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66984-200HX-R1Light Source, Mercury-Xenon, 200 W, F/1 Plano-Convex, Research Housing | UNIVERSAL | 6 Weeks |




