About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lamp Socket Adapter, 150 W Xe Lamp, For Research Housing




Lamp Socket Adapter, 150 W Xe Lamp, For Research Housing
Model: 66151
In Stock
Product Series Overview
Xenon Arc Lamp Socket AdaptersThe 66151 lamp socket adapter is for use with model 6254 150 W UV-Enhanced Xenon or model 6255 150 W Ozone Free Xe Arc Lamps and a suitable Oriel Research Lamp Housing. This adapter is connected to the negative terminal end of the lamp and secured to the brass base in the lamp housing.
Specifications
- TypeLamp Socket Adapter
- Lamp TypeXe
- Lamp Wattage150 W
- TypeLamp Socket Adapter
- Lamp TypeXe
- Lamp Wattage150 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6254Xenon Arc Lamp, 150 W, UV Enhanced | UNIVERSAL | In Stock | ||||
![]() | 6255Xenon Arc Lamp, 150 W, Ozone Free | UNIVERSAL | |||||
![]() | 66475-150XF-R22Light Source, Xenon, 150 W Ozone Free, F/2.2 Asphere, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66475-150XV-R22Light Source, Xenon, 150 W UV-Enhanced, F/2.2 Asphere, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66477-150XF-R1Light Source, Xenon, 150 W Ozone Free, F/1 Asphere, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66477-150XV-R1Light Source, Xenon, 150 W UV-Enhanced, F/1 Asphere, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66906-150XF-R15Light Source, Xenon, 150 W Ozone Free, F/1.5 Plano-Convex, Research Housing | UNIVERSAL | |||||
![]() | 66906-150XV-R15Light Source, Xenon, 150 W UV-Enhanced, F/1.5 Plano-Convex, Research Housing | UNIVERSAL | 6 Weeks | ||||
![]() | 66907-150XF-R1Light Source, Xenon, 150 W Ozone Free, F/1 2-Element Plano-Convex | UNIVERSAL | 6 Weeks | ||||
![]() | 66907-150XV-R1Light Source, Xenon, 150 W UV-Enhanced, F/1 2-Element Plano-Convex | UNIVERSAL | 6 Weeks |





