Oriel's® 50-250 W QTH Light Sources provide complete plug and play solutions for users that need the mid-intensity light output from QTH lamps of this input power. Compared to arc lamps, QTH lamps have better output stability and do not produce strong UV light emission, have intense spectral emission lines in their output, or produce toxic ozone. All components included have been selected to allow the lamp to perform optimally while prolonging the lamp lifetime.
- Broadband sources of CW, visible to NIR light with minimal UV emission
- Four different QTH lamp options
- High stability
- Four different condenser lens options
- All necessary components included See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66997-50Q-R085QTH Light Source, Research, 50 W QTH Lamp, F/0.85 | |||||
![]() | 66502-50Q-R1QTH Light Source, Research, 50 W QTH Lamp, F/1 | |||||
![]() | 66996-50Q-R1QTH Light Source, Research, 50 W QTH Lamp, F/1 | |||||
![]() | 66499-50Q-R22QTH Light Source, Research, 50 W QTH Lamp, F/2.2 | 6 Weeks | ||||
![]() | 66997-50QS-R085QTH Light Source, Research, 50 W Short Arc QTH Lamp, F/0.85 | |||||
![]() | 66502-50QS-R1QTH Light Source, Research, 50 W Short Arc QTH Lamp, F/1 | |||||
![]() | 66996-50QS-R1QTH Light Source, Research, 50 W Short Arc QTH Lamp, F/1 | |||||
![]() | 66499-50QS-R22QTH Light Source, Research, 50 W Short Arc QTH Lamp, F/2.2 | 6 Weeks | ||||
![]() | 66997-100Q-R085QTH Light Source, Research, 100 W QTH Lamp, F/0.85 | In Stock | ||||
![]() | 66502-100Q-R1QTH Light Source, Research, 100 W QTH Lamp, F/1 |
Features
Two 50 W QTH Lamp Choices
Two different 50 W QTH lamps are offered. The 6332 is a short filament type QTH lamp. Short filament QTH lamps have better shock and vibration due to their compact construction and can be more useful for reimaging the filament onto a small input slit of a monochromator, for example. The 6337 is a long filament type QTH lamp. Long filament QTH lamps have an extended average lifetime.
High Stability
The OPS-Q250 power supply provided with these light sources is a highly regulated power supply. Much of a QTH lamp's stability in wavelength and output intensity is due to keeping the temperature and pressure of the halogen gas inside the lamp's envelope as constant possible. The OPS-Q250 power supply provides highly stable current to the filament of the lamp, keeping the lamp's ripple to less than 0.05% rms while maximizing the lifetime of the lamp.
Four Different Condenser Lens Options
The four condenser lens options offered with these kits differ in the type of lens used and F/# (F Number). Two specific lens types are used in these condenser lens configurations:
- Plano Convex: Most economic lens option, utilizes an asymmetric lens shape to minimize spherical aberration
- Aspheric: The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge. This shape reduces spherical aberration more effectively than a Plano Convex Lens
F/# should also be considered when selecting a condenser lens. A smaller F/# means the lens is placed closer to the light source inside the lamp housing. This allows for greater radiant flux as more light is collected by the lens. However, this also causes greater lens aberration. As a result, more light does not mean more quality light. Higher F/#'s are suggested if a high quality collimated beam is needed from the output of the lamp housing. However, lower F/#'s are suggested for coupling to a monochromator due to their higher throughput
F/0.85 Aspheric Lens Option
The 66881 uses a single aspheric lens with an f/# of F/0.85.
F/1.5 Plano Convex Option
The 66882 uses a single Plano Convex lens with an f/# of f/1.5.
F/1 Plano Convex Lens Option
The 66884 uses a two-element Fused Silica Plano Convex lens assembly with an f/# of F/1.
F/1 Aspheric Lens Option
The 67011 uses a single aspheric lens with an f/# of F/1.
F/2.2 Aspheric Lens Option
The 67009 uses a single aspheric lens with an f/# of F/2.2.
All Necessary Components for Lamp Operation Included
Each light source includes a QTH lamp, appropriate socket adapter, lamp housing interconnection cable, power supply, and Research Lamp Housing. After a quick and easy assembly, the light source is ready for use and easily integrated into a user's setup. The lamp housings offered with these light source kits are capable of operating all 50-250 W QTH lamps. This allows the user to interchange lamps in their setup simply by replacing the lamp and socket adapter (if necessary) in their lamp housing.
Accessories
UV Safety Equipment
Replacement Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66881QTH Lamp Housing, Research, 10-250 W, F/0.85 Borofloat Glass, Collimated | In Stock | ||||
![]() | 67011QTH Lamp Housing, Research, 10-250 W, F/1 FS Asphere, Collimated | |||||
![]() | 66884QTH Lamp Housing, Research, 10-250 W, F/1, 2 Element FS, Collimated | |||||
![]() | 67009QTH Lamp Housing, Research, 10-250 W, F/2.2 FS Asphere, Collimated | 4 Weeks | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | OPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB | In Stock |
Replacement Lamps and Socket Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6332Quartz Tungsten Halogen Lamp, 50 W | In Stock | ||||
![]() | 6337Quartz Tungsten Halogen Lamp, 50 W | In Stock | ||||
![]() | 6333Quartz Tungsten Halogen Lamp, 100 W | In Stock | ||||
![]() | 6334NSQuartz Tungsten Halogen Lamp, 250 W | In Stock | ||||
![]() | 60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings | In Stock |
Resources
Tutorials
Manuals
Oriel OPS-Q Power Supply Series User's Manual(3.1 MB, PDF) Oriel OPS-Q Power Supply Series Quick Start Guide(1.1 MB, PDF)
Literature
Light Sources(1.6 MB, PDF)





















