Quartz Tungsten Halogen Lamp, 50 W

  • Lamp Type
    QTH
  • Lamp Wattage
    50 W
  • Average life
    2,000 h  
  • Effective Filament Size
    1.5 x 5.2 mm
  • Approximate Flux
    850 lm  
  • Lamp Voltage
    12 V
  • Color Temperature
    2950 K