Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

QTH Light Source, Research, 100 W QTH Lamp, F/0.85

Specifications

  • Type
    QTH Light Source
  • Lamp Type
    Quartz Tungsten Halogen
  • Lamp Wattage
    100 W
  • Output Beam
    Collimated
  • F/#
    F/0.85
  • Lens Material
    Borofloat
  • Condenser Type
    Asphere
  • Flange Series Size
    1.5 Inch

Related Products

Included Components

The 66997-100Q-R085 QTH light source includes the following components:
Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamps6333Quartz Tungsten Halogen Lamp, 100 W
In Stock
$45
QTH Lamp Socket Adapters60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings
In Stock
$200
Research QTH Lamp Housings66881QTH Lamp Housing, Research, 10-250 W, F/0.85 Borofloat Glass, Collimated
In Stock
$3,475
Light Source Power Supply Interconnection Cables70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters
In Stock
$170
OPS-Q QTH Lamp Power SuppliesOPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB
In Stock
$3,125

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Medium Power Research QTH Light Sources66499-100Q-R22QTH Light Source, Research, 100 W QTH Lamp, F/2.2
6 Weeks
$7,560
Medium Power Research QTH Light Sources66502-100Q-R1QTH Light Source, Research, 100 W QTH Lamp, F/1
6 Weeks
$7,520
Medium Power Research QTH Light Sources66996-100Q-R1QTH Light Source, Research, 100 W QTH Lamp, F/1
6 Weeks
$7,245