Quartz Tungsten Halogen Lamp, 250 W

The 6334NS Quartz Tungsten Halogen (QTH) Lamp is a popular visible and near infrared source because of its smooth spectral curve and stable output. It does not have the sharp spectral peaks that arc lamps exhibit, and emits little UV radiation. This 250 W lamp is rated at 24 VDC and has a 7.0 x 3.5 mm rectangular dense filament. It has an approximate flux of 8500 Lumens, a 3400 K color temperature, and a 50 hour average life (with a longer expected lifetime if operated at lower compliance voltages). Our QTH lamps use a doped tungsten filament inside a quartz envelope. They are filled with rare gas and a small amount of halogen. Current flowing through the filament heats the tungsten to >3000 K. The filaments of our 10 to 250 W lamps are dense planar structures for highest image brightness. The white light produced radiates through the clear quartz envelope. This lamp may be operated vertically or horizontally.
Specifications
- Lamp TypeQTH
- Lamp Wattage250 W
- Average life50 h
- Filament TypeRD
- Approximate Flux8500 lm
- Lamp Voltage24 V
- Color Temperature3400 K
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings | In Stock | ||||
![]() | 6335Quartz Tungsten Halogen Lamp, 250 W, Long Lifetime | In Stock | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | 4 Weeks | ||||
![]() | TLS130B-250QLight Source, Tunable, 350-1800 nm, 250 W QTH | 3 Weeks | ||||
![]() | 77776Focusing Assembly, Fiber Bundle, FS Aspheric, F/2.2, 800 µm Spot | In Stock | ||||
![]() | AJS100-02HHex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| 5247NFND Filter Set, Metallic, Borofloat, Qty 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










