Light Source, Q Series, 50 W QTH, Vertical Mount, F/1

  • Type
    QTH Light Source
  • Lamp Type
    Quartz Tungsten Halogen
  • Lamp Wattage
    50 W
  • Orientation
    Vertical
  • Output Beam Size
    33 mm
  • Output Beam
    Collimated
  • Average life
    3000 h  
  • F/#
    F/1
  • Lens Material
    UV Grade Fused Silica
  • Condenser Type
    Asphere
  • Flange Series Size
    1.5 inch  
  • Approximate Flux
    850 lm  
  • Lamp Voltage
    12 V