Our 200-500 W Mercury-Xenon Research Arc Lamp Sources are a good choice for users that need a broadband light source with specific spectral emissions in the ultraviolet (UV) or near-infrared (NIR) regions. Each kit includes an Hg(Xe) lamp selected for the user's application requirements, research lamp housing, xenon lamp power supply, and required cables and lamp sockets.
- 200 or 500 W Complete Mercury-Xenon Light Sources
- UV Limited (Ozone Free) Lamp Option
- Hg(Xe) Arc Lamp, Socket, Housing & Power Supply Included
- Oriel Research Arc Lamp Housing
- Four different condenser lens options See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66485-200HX-R1 | |||||
![]() | 66984-200HX-R1 | |||||
![]() | 66983-200HX-R15 | |||||
![]() | 66483-200HX-R22 | |||||
![]() | 66477-200HXF-R1 | 6 Weeks | ||||
![]() | 66907-200HXF-R1 | |||||
![]() | 66906-200HXF-R15 | |||||
![]() | 66475-200HXF-R22 | |||||
![]() | 66485-500HX-R1 | 6 Weeks | ||||
![]() | 66984-500HX-R1 | 6 Weeks |
Specifications
- TypeMercury-Xenon Light Source
- Output Beam Size33 mm
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range200 - 2500 nm
- Flange Series Size1.5 Inch
- Lamp Current200 W: 8 A
500 W: 19 A - Lamp Voltage200 W: 20-25 V
500 W: 26 V
Features
All Necessary Components for Lamp Operation Included
Each light source includes an arc lamp, appropriate socket adapter, lamp housing interconnection cable, power supply, and Research Lamp Housing. After a quick and easy assembly, the light source is ready for use and easily integrated into a user's setup. The lamp housings offered with these light source kits are capable of operating a variety of DC arc lamps. This allows the user to interchange lamps in their setup simply by replacing the lamp, socket adapter, and lamp housing interconnection cable (if necessary) in their lamp housing. It is recommended to confirm lamp compatibility prior to purchase.
Simple Lamp Alignment Process
Due to small manufacturing differences between lamps, the rear reflector position and lamp position relative to the condenser lens must be adjusted when a new lamp is installed in the housing. Adjustment knobs located on the exterior of the lamp housing allow for optimum positioning of the lamp and rear reflector.
Two 200 W Hg(Xe) Lamp Options
Hg(Xe) lamps combine the UV spectral lines of an Hg lamp with the IR spectral lines of a Xe lamp. For users that do not require wavelength output below 260 nm, the
Oriel Research Arc Lamp Housing
All Oriel Research Arc Lamp Housings include a built-in ignitor board and rear reflector for optimum lamp performance. The rear reflector collects backscattering from the lamp that would otherwise be lost and approximately increases the output intensity by 60%. A built-in cooling fan maintains a safe operating temperature for the lamp. The user is protected from accidental exposure to UV radiation and electrical shock by the lamp housing's safety interlock, which disables ignition and power to the lamp if the housing door or lamp housing interconnection cable is not securely connected. These four lamp housing options differ in the condenser lens assembly mounted. Condenser lens assemblies differ in the type of lens used and F/#.
High Stability Arc Lamp Power Supply
The
F/1 Two Element Plano Convex Lens Option
Light sources with the R1 suffix include the model
F/2.2 Aspheric Lens Option
Light sources with the R22 suffix include the model
F/1 Aspheric Lens Option
Light sources with the R1 suffix include the model
F/1.5 Plano Convex Lens Option
Light sources with the R15 suffix include the model
Arc Lamp Safety
Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the
Accessories
UV Safety Equipment
Resources
Tutorials
Application Notes
Manuals
Oriel 69911 Power Supply User Manual(737.3 kB, PDF)















