Light Source, Mercury-Xenon, 200 W Ozone Free, F/1.5 Plano Convex

The 66906-200HXF-R15 Mercury-Xenon Light Source is a complete plug and play light source system that includes a 200 W Hg-Xe lamp with a UV blocking coating to prevent ozone generation, light source housing, lamp power supply, as well as all the necessary interconnection cables for operation. See included components below for complete details.
The provided 69911 arc lamp power supply is a highly regulated for maximum stability. Much of an arc lamp's stability in wavelength and output intensity is due to keeping the temperature and pressure of the gas inside the lamp's envelope as constant possible.
The included Oriel Research Arc Lamp Housing offers a built-in ignitor board and rear reflector for optimum lamp performance. A built-in cooling fan maintains a safe operating temperature for the lamp. The user is protected from accidental exposure to UV radiation and electrical shock by the lamp housing's safety interlock, which disables ignition and power to the lamp if the housing door or lamp housing interconnection cable is not securely connected.
The condenser lens assembly included with this light source has an ecomomical single element plano-convex lens with an F/# of F/1.5.
Specifications
- TypeMercury-Xenon Light Source
- Lamp TypeHg(Xe), Ozone Free
- Lamp Wattage200 W
- Output Beam Size33 mm
- Condenser TypePlano-Convex
- F/#F/1.5
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range200 - 2500 nm
- Lens Multiplication Factor0.06
- Flange Series Size1.5 Inch
Related Products
Included Components
The 66906-200HXF-R15 Mercury-Xenon light source includes the following components:
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6290Mercury-Xenon Arc Lamp, 200 W, Ozone Free | |||||
![]() | 66169Lamp Socket Adapter, 200 W Hg(Xe) Ozone Free Lamp, For Research Housing | |||||
![]() | 66901Arc Lamp Housing, Research, 50-500 W, F/1.5 Plano-Convex, 1.5 Inch Flange | |||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | |||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66475-200HXF-R22Light Source, Mercury-Xenon, 200 W Ozone Free, F/2.2 Asphere | |||||
![]() | 66477-200HXF-R1Light Source, Mercury-Xenon, 200 W Ozone Free, F/1 Asphere | 6 Weeks | ||||
![]() | 66907-200HXF-R1Light Source, Mercury-Xenon, 200 W Ozone Free, F/1 2-Element Plano-Convex |










