About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lamp Socket Adapter, 200 W Hg(Xe) Ozone Free Lamp, For Research Housing


Lamp Socket Adapter, 200 W Hg(Xe) Ozone Free Lamp, For Research Housing
Model: 66169
In Stock
Product Series Overview
Mercury-Xenon Arc Lamp Socket AdaptersThe 66169 lamp socket adapter is for use with the 6290 200 W Hg(Xe) Ozone Free lamp and suitable Oriel Research Lamp Housing.
Specifications
- TypeSocket Adapter
- Lamp TypeHg(Xe)
- Lamp Wattage200 W
- TypeSocket Adapter
- Lamp TypeHg(Xe)
- Lamp Wattage200 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6290Mercury-Xenon Arc Lamp, 200 W, Ozone Free | UNIVERSAL | In Stock | ||||
![]() | 66475-200HXF-R22Light Source, Mercury-Xenon, 200 W Ozone Free, F/2.2 Asphere | UNIVERSAL | 6 Weeks | ||||
![]() | 66477-200HXF-R1Light Source, Mercury-Xenon, 200 W Ozone Free, F/1 Asphere | UNIVERSAL | 6 Weeks | ||||
![]() | 66906-200HXF-R15Light Source, Mercury-Xenon, 200 W Ozone Free, F/1.5 Plano Convex | UNIVERSAL | 6 Weeks | ||||
![]() | 66907-200HXF-R1Light Source, Mercury-Xenon, 200 W Ozone Free, F/1 2-Element Plano-Convex | UNIVERSAL | 6 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6290Mercury-Xenon Arc Lamp, 200 W, Ozone Free | UNIVERSAL | In Stock |



