Arc Lamp, Mercury, 350 W, 0.8 x 2.7 mm Effective Arc Size

  • Type
    Mercury Arc Lamp
  • Lamp Type
    Hg
  • Lamp Wattage
    350 W
  • Average life
    1000 h  
  • Bulb Diameter
    20 mm  
  • Effective Arc Size
    0.8 x 2.7 mm
  • Horizontal Intensity
    2100 cd  
  • Approximate Brightness
    500 cd mm-2
  • Approximate Flux
    18000 lm  
  • Lamp Current
    6 A
  • Lamp Voltage
    60 V