Lamp Socket Adapter, 350 W Hg Lamp, For Research Housing

The 66161 Lamp Socket Adapter is for Oriel's 350 W Mercury Lamps.
Specifications
- TypeLamp Socket Adaapter
- Lamp TypeHg
- Lamp Wattage350 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6286Arc Lamp, Mercury, 350 W, 0.8 x 2.7 mm Effective Arc Size | In Stock | ||||
![]() | 66479-350H-R22Mercury Light Source, 350 W, F/2.2 Asphere, Research Housing | |||||
![]() | 66481-350H-R1Mercury Light Source, 350 W, F/1 Asphere, Research Housing | |||||
![]() | 66941-350H-R15Mercury Light Source, 350 W, F/1.5 Plano-Convex, Research Housing | |||||
![]() | 66942-350H-R1Mercury Light Source, 350 W, F/1 2 Element Plano-Convex, Research Housing |



