Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Ge Photodiode, Amplified, 700-1800 nm, 2-stage TE, 5 mm, NIST Calibration

Specifications

  • Type
    Ge Photodiode
  • Detector Type
    Flange Mount Photodiode
  • Gain
    104 V/A to 109 V/A
  • Detector Input
    Free Space
  • Detector Material
    Germanium
  • Amplified
    Yes
  • Spectral Range
    700-1800 nm
  • Sensor Size
    Ø5 mm
  • Connector Type
    BNC (signal), LIDATM (power), Cooler connector
  • Power Requirements
    ±5 to ±15 VDC
  • Bandwidth
    0.01 Hz-100 kHz
  • Bias Voltage
    Unbiased
  • Dimensions
    52.3 x 52.3 x 127.0 mm
  • TE Cooled
    Yes
  • Temperature Sensor
    2-stage, 1.2 A, Δ50˚C
  • Temperature Range
    -25 to 25°C
  • Calibrated
    Yes

Related Products

Spare Parts

Compare Description Drawings, CAD & Specs Avail. Price
Oriel Detector Cables70062Cable, TE Cooled Detectors for Temperature Control, 1.8 m Length, 6895X Compatibility
In Stock
$210
Oriel Detector Cables70062BCable, TE Cooled Detectors for Temperature Control, 1.8 m Length, ILX Compatibility
In Stock
$155
Low Noise BNC Cables70018Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length
In Stock
$140
Oriel Detector CablesCBL-70054-LIDACable, Oriel Amplified Detector to LIDA-SRS-KIT
$310

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Flange Mount Photodiode SensorsDET-L-GE-R-CGe Photodiode, Amplified, 700-1800 nm, 5 mm, NIST Calibration
In Stock
$3,530

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
±4 A Thermoelectric Temperature ControllersLDT-5416Temperature Controller, Thermoelectric, ±4A, ±4V, 16W, Low Power
3 Weeks
$1,905