Cable, Oriel Amplified Detector to LIDA-SRS-KIT

The CBL-70054-LIDA is a replacement cable used with the LIDA-SRS-KIT Lock-In Digital Amplifier. It connects an amplified Oriel detector to the Preamp connector on the back of the LIDA. This provides power to the detector's amplifier.
Note that a BNC signal cable is also required for the detector.
Specifications
- TypeDetector Cable
Related Products
Compatible
Compatible Detectors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DET-L-SIUV-R-CUV-Si Photodiode, Transimpedance Amplifier, 200-1100 nm, 10 x 10 mm, NIST | 4 Weeks | ||||
![]() | DET-L-SIUV-T-CUV-Si Photodiode, Amplified, 200-1100 nm, 1-stage TE cooled, 5 mm, NIST | In Stock | ||||
![]() | DET-L-GE-R-CGe Photodiode, Amplified, 700-1800 nm, 5 mm, NIST Calibration | In Stock | ||||
![]() | DET-L-GE-T-CGe Photodiode, Amplified, 700-1800 nm, 2-stage TE, 5 mm, NIST Calibration | In Stock | ||||
![]() | DET-L-PYC5-R-PPyroelectric Detector, Lithium Tantalate, 2 mm, FET Amplifier, 0.45-9 µm | In Stock | ||||
![]() | DET-L-PYK5-R-PPyroelectric Detector, Lithium Tantalate, 2 mm, FET Amplifier, 0.60-50 µm |




