Pyroelectric Detector, Lithium Tantalate, 2 mm, FET Amplifier, 0.45-9 µm

The DET-L-PYC5-R-P detector for LIDA™ houses a lithium tantalate pyroelectric detector with an integrated FET amplifier and signal processing circuitry. Typical pyroelectric detectors have an output which decreases with increasing chopping frequency. The signal processing circuitry following the low noise FET amplifier integrated into the sealed detector can housing compensates for this effect and produces a uniform output signal over chopper frequencies ranging from 8-1100 Hz. The DET-L-PYC5-R-P’s CaF2 window allows for sensitivity from 0.45-9 μm. The unique, flat shape of this detector’s spectral response curve only requires the detector to be calibrated at a single wavelength. This 2 mm diameter active area pyroelectric detector has its sensitivity adjusted to 1000 V/W over this sensitivity region.
This flange mounted sensor provides a BNC connector for signal output. The 1.5 inch female flange simplifies the integration to one of our many Oriel light sources and monochromators.
Specifications
- TypeLithium Tantalate Pyroelectric Detector
- Detector TypeFlange Mount Photodiode
- GainFixed
- Detector InputFree Space
- Spectral Range450-9000 nm
- Sensor SizeØ2 mm
- Bandwidth8 Hz-1.1 kHz
- Detector MaterialLithium Tantalate
- Bias VoltageUnbiased
- AmplifiedYes
- Dimensions52.3 x 52.3 x 127.0 mm
- CalibratedYes
- Responsivity1000 V/W
- TE CooledNo
- Power Requirements±15 VDC
- Flange Type1.5 Inch Series Female Flange
- Connector TypeBNC (signal), LIDATM (power)

Resources & Downloads
3D Product Models
Manuals
Oriel DET-L Amplified Detectors User's Manual(1.3 MB, PDF)
2D Product Drawings
DET-L-PYK5-R-P and DET-L-PYC5-R-P DWG.pdf(152 kB, PDF)
Other
MKS EU ROHS3 - 71582 and DET-L Series.pdf(266 kB, PDF)
Related Products
Spare Parts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70018Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | CBL-70054-LIDACable, Oriel Amplified Detector to LIDA-SRS-KIT |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DET-L-PYK5-R-PPyroelectric Detector, Lithium Tantalate, 2 mm, FET Amplifier, 0.60-50 µm | 1 Week |







