PbS Photodiode, 3 x 3 mm, 700-3000 nm, Supply and AC Coupled Pre-amplifier

Specifications

  • Type
    PbS Photodiode
  • Detector Type
    Flange Mount Photodiode
  • Gain
    2 V/A, 10 V/A, 50 V/A
  • Detector Input
    Free Space
  • Detector Material
    Lead Sulfide
  • Amplified
    Yes
  • Spectral Range
    700-3000 nm
  • Connector Type
    BNC (signal), LIDATM (power)
  • Power Requirements
    ±5 to ±15 VDC
  • Bandwidth
    10 Hz-8 kHz
  • Bias Voltage
    100 V
  • Dimensions
    52.3 x 52.3 x 127.0 mm
  • TE Cooled
    No
  • Sensor Size
    3 x 3 mm
  • Flange Type
    1.5 Inch Series Female Flange
  • Calibrated
    No
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Power Supply70703Laboratory Power Supply, +/- 15 VDC, 115 VAC
4 Weeks
$480
Laboratory Power Supply70709Laboratory Power Supply, +/- 15 VDC, 230 VAC$475

Spare Parts

Compare Description Drawings, CAD & Specs Avail. Price
Low Noise BNC Cables70018Cable, BNC Low Noise, 6 Foot (1.8 Meter) Length
In Stock
$140
Oriel Detector Cables70063Cable, PbS Detector, DC Power Supply, 1.8 m
In Stock
$175

Compatible