Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laboratory Power Supply, +/- 15 VDC, 230 VAC

Specifications

  • Type
    Power Supply
  • Weight
    1.9 kg
  • Power Requirements
    230 VAC, 0.25 A
  • Line Regulation
    5.0E-4
  • Load Regulation
    0.001

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Oriel Detector Cables70055Detector Cable, Amplified Si, Ge, and Pyro, DC Lab Power Supply, 3.6 m Length
In Stock
$170
Oriel Detector Cables70063Cable, PbS Detector, DC Power Supply, 1.8 m
In Stock
$175

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Power Supply70703Laboratory Power Supply, +/- 15 VDC, 115 VAC
2 Weeks
$480

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Low Noise Current to Voltage Preamplifier70710Current to Voltage Preamplifier, Low Noise
In Stock
$1,082

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Low Noise Current to Voltage Preamplifier70710Current to Voltage Preamplifier, Low Noise
In Stock
$1,082