About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Current to Voltage Preamplifier, Low Noise




Current to Voltage Preamplifier, Low Noise
Model: 70710
In Stock
Product Series Overview
Low Noise Current to Voltage PreamplifierThe 70710 Current Preamplifier is a low noise current to voltage amplifier designed for photomultiplier tubes or photodiodes operating in photovoltaic mode, such as unamplified detector models 71650 and 71653.
For power, use the provided power cable to connect to an external power supply for the necessary +/- 15 VDC. This can be accomplised with the Oriel Laboratory Power Supply models 70703 or 70709.
For voltage signal, use BNC cable model 70018 to interface from the output of this pre-amplifier to a Newport Power Meter or LIDA-SRS-KIT.
Specifications
- TypeCurrent to Voltage Preamplifier
- Maximum Output±10 V
- Input ConnectorBNC
- Accuracy± 1 %
- Linearity± 1 %
- BandwidthDC to 100 kHz
- Gain104, 105, 106, 107, 108, 109 V/A
- Weight0.1 kg
- Maximum Input Impedance8000 at 109 V/A
- Power Requirements± 13 to ±18 V, 10 mA
- NEP4 pA/Hz1/2 (at 1 kHz, 104 V/A)
- Noise<2.3 x 10-12 A Hz-1/2
- TypeCurrent to Voltage Preamplifier
- Maximum Output±10 V
- Input ConnectorBNC
- Accuracy± 1 %
- Linearity± 1 %
- BandwidthDC to 100 kHz
- Gain104, 105, 106, 107, 108, 109 V/A
- Weight0.1 kg
- Maximum Input Impedance8000 at 109 V/A
- Power Requirements± 13 to ±18 V, 10 mA
- NEP4 pA/Hz1/2 (at 1 kHz, 104 V/A)
- Noise<2.3 x 10-12 A Hz-1/2
Resources & Downloads
2D Product Drawings
BPT-pg6-90b(552.9 kB, PDF)
Other
RoHS Certificate of Conformity- 70710 PreAmplifier(1.2 MB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 70714Sample Bias Amplifier, QE | UNIVERSAL | In Stock |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 70709Laboratory Power Supply, +/- 15 VDC, 230 VAC | UNIVERSAL |




