Actuator Adapter, TRA25, Opto-Mechanical Components

The ADAPT-TRA25 is an adapter designed to allow the TRA25 Actuators to be used with opto-mechanical components with M12 x 0.5 threads.
Specifications
- Thread Type3/8-40 to M12X0.5
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller | In Stock | ||||
![]() | UMR8.25Linear Stage, Double-Row Ball Bearings, 0.98 in., 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock | ||||
![]() | TRA25PPV6Motorized Actuator, Miniature, 25 mm Travel, Vacuum Compatible | 4 Weeks | ||||
![]() | MVN80Vertical Linear Stage, Precision Ball Bearing, 0.5 in. Travel, 8-32 & 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN80Vertical Linear Stage, Precision Ball Bearing, 12.5 mm Travel, M4 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TGN120Tilt Platform, Stainless Steel, 120 x 180 mm, ±2.86° Range, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TGN120Tilt Platform, Stainless Steel, 4.72 x 7.09 in., ±2.86° Range, 10-24 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Newport's motorized actuators can also be directly connected to numerous manual positioning products and mounts. Please see our Motorized Linear Actuator Compatibility Guide for a complete list.
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller | In Stock | ||||
![]() | M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock | ||||
![]() | TRB25CCMotorized Actuator, Compact, 25 mm Travel, DC Servo Motor, 90N |










