Tilt Platform, Stainless Steel, 120 x 180 mm, ±2.86° Range, M5 and M6

The M-TGN120 Tilt Platform precisely controls tilt for one rotational axis over a range of ±2.86° with 1.5 arc sec Sensitivity and is used for high-resolution alignment of components, especially large or heavy equipment. The 120 x 180 mm mounting plates are fabricated from stainless steel for excellent rigidity and stability. The top plate features a grid of M5 and M6 threaded mounting holes. The included micrometer is preloaded for smooth, backlash-free motion. Clearance holes in the top plate allow to access the bottom mounting holes for attaching to a wide range of components and platforms including tables and breadboards. Clearance slots in the bottom plate facilitate to orthogonally stack two TGN stages for tip & tilt operation.
Easily Combined for Multi-axis Motion
The TGN Series Tilt Platforms are compatible with UMR Steel Linear Stages, UTR Steel Rotation Stages, and MVN Precision Vertical Stages of matching size (for example, TGN80 with UMR8.25 and UTR80, or TGN120 with UTR 120 and MVN120). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. In the picture, a six-axis manual positioning system is shown using two UMR8.25s, two TGN80s, a UTR80S, and a MVN80. (Hint: first assemble Y & Z stages from the backside of Y stage, and then connect X stage to YZ from backside of X. In both steps, the carriage of UMR stage needs to be translated to each end of the travel range to reveal access holes, please refer to UMR stage XY assembly video.)
Resources & Downloads
Other
M-TGN120 RoHS Certificate(0, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-37Tip/Tilt and Rotation Platform, SM-13 Micrometers, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TGN160Tilt Platform, Stainless Steel, 160 x 240 mm, ±2.86° Range, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-36STilt and Rotation Platform, Includes AJS Adjustment Screws, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-36Tilt and Rotation Platform, Includes SM-13 Micrometers, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TGN80Tilt Platform, Stainless Steel, 80 x 120 mm, ±2.86° Range, M4 and M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR8.4Linear Stage, Double-Row Ball Bearing, 4 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR12.40Linear Stage, Single-Row Ball Bearing, 40 mm Travel, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.51Linear Stage, Double-Row Ball Bearing, 51 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock | ||||
![]() | M-MVN120Vertical Linear Stage, Precision Ball Bearing, 20 mm Travel, M5 & M6 Threads | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UTR120Manual Rotation Stage, Steel, 119.5 mm Diameter, 4° Fine Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-50Vernier Micrometer, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PRC-3Optical Rail Carrier, 88.9 mm Length, M6 Thread, PRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


























