Linear Stage, Double-Row Ball Bearing, 4 mm Travel, M4 and M6

  • Axes of Travel
    X
  • Maximum Stage Travel
    4 mm  
  • Centered Normal Load Capacity
    900 N
  • Vertical Axial Load Capacity
    100 N
  • Angular Deviation
    <200 µrad
  • Compliance in Pitch
    0.05 mrad/Nm  
  • Compliance in Roll
    0.05 mrad/Nm  
  • Compliance in Yaw
    0.05 mrad/Nm  
  • Material
    Steel
  • Bearings
    Double-Row Ball Bearings
  • Bearing Constant
    40 mm  
  • Drive Location
    Center drive
  • Drive Torque
    0.07 Nm  
  • Platform Size
    80 x 92 mm
  • Height
    18 mm
  • Thread Type
    M4 and M6
  • Recommended BM Micrometer
  • Recommended DM Differential Micrometer