Vertical Linear Stage, Precision Ball Bearing, 20 mm Travel, M5 & M6 Threads

The M-MVN120 Precision Ball Bearing Vertical Linear Stage provides precise 20 mm manual height control with micron-scale sensitivity. Its high load capacity makes it especially suited to vertical positioning of heavy payloads. The stage utilizes an inclined plane design consisting of two precision-machined, opposing wedge blocks. Horizontal translation of the lower wedge is transformed into vertical motion of the upper wedge by means of inclined ball races. For linear, backlash-free travel, ball races are fabricated from precision-ground tool steel and are pre-loaded by a spring. A rotation of one division on the micrometer scale corresponds to a vertical displacement of half the linear displacement distance, thereby doubling the sensitivity. Manual positioning sensitivity can be approximately 500 nm using the BM25.40 micrometer. This stage has a large mounting platform that incorporates an array of tapped metric mounting holes for the convenient attachment of components. Actuators are sold separately. Please note the Minimum and Maximum Height specs below include a 8-mm thickness of the M-PBN12 base plate which is sold separately.
Inclined for 2x Precision and Backlash Free Travel
The stage utilizes an inclined plane design consisting of two precision-machined, opposing wedge blocks. Horizontal translation of the lower wedge is transformed into vertical motion of the upper wedge by means of inclined ball races. This unique design enables a 2:1 mechanical advantage such that travel on the micrometer corresponds to half that value of the stage's vertical travel, improving the sensitivity by two times. For linear, backlash-free travel, ball races are fabricated from precision-ground tool steel and are pre-loaded by a spring.
Convenient Mounting
The MVN stages have large mounting platforms that incorporate an array of tapped English or metric mounting holes for the convenient attachment of components. To mount the stage to an optical table or breadboard, compatible PBN Series Base Plates are offered.
UMR Linear Stage Compatibility
The MVN stages are compatible with UMR Series Linear Stages allowing you to build XZ or XYZ stage stacks with a horizontal oriented mounting platform. An MVN50 verical stage is shown on top of UMR5.25 linear stage.
Specifications
- Travel Range20 mm
- Load Capacity400 N
- Thread TypeM5 and M6
- Minimum Height110.0 mm
- Maximum Height130 mm
- Platform Size120 x 120 mm
- MaterialAlloy Steel
- BearingsBall Bearing
- Axes of TravelZ
- Drive LocationCenter drive
- Recommended ActuatorsBM25.40
- Weight10 kg
- Recommended BM Micrometer
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-EN86Lab Jack, Fast Travel, 105 mm Travel, 86 x 86 mm, 60 N, M3 and M4 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EL120Lab Jack, Fast Travel, 120 mm Travel, 160 x 240 mm, 500 N, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN80Vertical Linear Stage, Precision Ball Bearing, 12.5 mm Travel, M4 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EL80Lab Jack, Fast Travel, 60 mm Travel, 80 x 120 mm, 80 N Load, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN50Vertical Linear Stage, Precision Ball Bearing, 8 mm Travel, M3 & M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-2Adjustment Screw, 100 TPI, 50.8 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















