Lab Jack, Fast Travel, 60 mm Travel, 80 x 120 mm, 80 N Load, M4

The M-EL80 Fast Travel Lab Jack is a heavy-duty positioner with a high, 80 N, load capacity. This lab jack is useful for 60 mm range positioning of heavier components with high precision and stability. Labjacks combine precision height adjustment in a stable design with a high load capacity.
When choosing a lab jack, be sure to consider the vertical travel requirements, the load to be positioned, and the size of the labjack. The upper and lower mounting plates have hole patterns that are compatible with many metric Newport products.
Specifications
- Travel Range60 mm
- Load Capacity80 N
- Thread TypeM4
- Minimum Height53 mm
- Maximum Height113 mm
- Drive Screw Pitch1.0 mm
- 2.8 µm
- Platform Size80 x 120 mm
- MaterialAlloy Steel
- BearingsBushing
- Axes of TravelZ
- Drive LocationCenter drive
- Deflection Under Load0.01 mm/N
- Parallelism5 mrad over travel range
- Weight1.79 kg
Resources & Downloads
Other
M-EL M-EN RoHS Certificate.pdf(116.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EL120Lab Jack, Fast Travel, 120 mm Travel, 160 x 240 mm, 500 N, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ECN-80Lab Jack, 80 mm Diameter Rotating Column, 106 to 166 mm Travel Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN40Lab Jack, Fast Travel, 42 mm Travel, 40 x 40 mm, 10 N Load, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN86Lab Jack, Fast Travel, 105 mm Travel, 86 x 86 mm, 60 N, M3 and M4 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 338284Intermediate Adaptor Plate, 86 x 86 mm Square, PI86.01 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-.75Optical Post, 19.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1611FC-ACFiber-Optic Receiver, 900-1700 nm InGaAs, 30 kHz to 850 MHz, FC/PC, AC-Coupled | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9811-3-KMirror Mount, Stability, Center, 0.5 in., 3 Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More |












