Lab Jack, 80 mm Diameter Rotating Column, 106 to 166 mm Travel Range

  • Travel Range
    60 mm  
  • Load Capacity
    45 N  
  • Thread Type
    M6
  • Minimum Height
    106 mm  
  • Maximum Height
    166 mm  
  • Platform Size
    Ø80 mm
  • Material
    Aluminum
  • Bearings
    Bushing
  • Axes of Travel
    Z
  • Drive Location
    Center drive
  • Weight
    0.83 kg