Lab Jack, Fast Travel, 120 mm Travel, 160 x 240 mm, 500 N, M5 and M6

The M-EL120 Fast Travel Lab Jack is a heavy-duty positioner with a high, 500 N, load capacity. This labjack is useful for 120 mm range positioning of heavier components with high precision and stability. Labjacks combine precision height adjustment in a stable design with a high load capacity.
When choosing a labjack, be sure to consider the vertical travel requirements, the load to be positioned, and the size of the lab jack. The upper and lower mounting plates have hole patterns that are compatible with many metric Newport products.
Specifications
- Travel Range120 mm
- Load Capacity500 N
- Thread TypeM5 and M6
- Minimum Height100 mm
- Maximum Height220 mm
- Drive Screw Pitch1.5 mm
- 4.2 µm
- Platform Size160 x 240 mm
- MaterialAlloy Steel
- BearingsBushing
- Axes of TravelZ
- Drive LocationCenter drive
- Deflection Under Load0.01 mm/N
- Parallelism5 mrad over travel range
- Weight11.2 kg
Resources & Downloads
Other
M-EL M-EN RoHS Certificate.pdf(116.9 kB, PDF) M-EL120 REACH Certificate.pdf(119.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ECN-80Lab Jack, 80 mm Diameter Rotating Column, 106 to 166 mm Travel Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN86Lab Jack, Fast Travel, 105 mm Travel, 86 x 86 mm, 60 N, M3 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EL80Lab Jack, Fast Travel, 60 mm Travel, 80 x 120 mm, 80 N Load, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN40Lab Jack, Fast Travel, 42 mm Travel, 40 x 40 mm, 10 N Load, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-6Complete Platform Assembly, 6.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338284Intermediate Adaptor Plate, 86 x 86 mm Square, PI86.01 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-BPBase Plate, Fixed Height Platform, 10 in. x 6 in., (10) 1/4-20 CLR. | In Stock | ||||
![]() | 290-8Complete Platform Assembly, 8.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















