Lab Jack, Fast Travel, 42 mm Travel, 40 x 40 mm, 10 N Load, M3

The M-EN40 Fast Travel Lab Jack is a light-duty positioner with a 10 N load capacity. This lab jack is useful for 42 mm range positioning with high stability. For it's size, this lab jack has a significant amount of travel. Labjacks combine precision height adjustment in a stable design.
When choosing a labjack, be sure to consider the vertical travel requirements, the load to be positioned, and the size of the lab jack. The upper and lower mounting plates have hole patterns that are compatible with many metric Newport products.
Vertical Adjustment From Either Side of Jack

The EN series lab jacks have adjustment knobs on both sides for better accessibility no matter what orientation it is mounted.
Specifications
- Travel Range42 mm
- Load Capacity10 N
- Thread TypeM3
- Minimum Height25 mm
- Maximum Height67 mm
- Drive Screw Pitch0.7 mm
- 1.9 µm
- Platform Size40 x 40 mm
- MaterialAlloy Steel
- BearingsBushing
- Axes of TravelZ
- Drive LocationCenter drive
- Deflection Under Load0.005 mm/N
- Parallelism5 mrad over travel range
- Weight0.25 kg
Resources & Downloads
Other
M-EL M-EN RoHS Certificate.pdf(116.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-ECR-46Lab Jack, 50 mm Diameter Rotating Plate, 56 to 71 mm Travel Range | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EL80Lab Jack, Fast Travel, 60 mm Travel, 80 x 120 mm, 80 N Load, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN60Lab Jack, Fast Travel, 70 mm Travel, 60 x 60 mm, 20 N Load, M3 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN86Lab Jack, Fast Travel, 105 mm Travel, 86 x 86 mm, 60 N, M3 and M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 290-6Complete Platform Assembly, 6.0 in. Height, 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-BPBase Plate, Fixed Height Platform, 10 in. x 6 in., (10) 1/4-20 CLR. | |||||
![]() | 290-8Complete Platform Assembly, 8.0 in. Height, 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338284Intermediate Adaptor Plate, 86 x 86 mm Square, PI86.01 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | FREE 2-day shipping on thousands of products on Newport.com Learn More |













