Tilt Platform, Stainless Steel, 160 x 240 mm, ±2.86° Range, M6

The M-TGN160 Tilt Platform precisely controls tilt for one rotational axis over a range of ±2.86° with 1 arc sec Sensitivity. The 160 x 240 mm mounting plates are fabricated from stainless steel for excellent rigidity and stability. The top plate features M6 threaded mounting holes. The included micrometer is preloaded for smooth, backlash-free motion. Clearance holes in the top plate facilitate mounting of a wide range of components to the platform. TGN Series stages attach to tables and breadboards via clearance slots in the bottom plate and are used for high-resolution alignment of components, especially large or heavy equipment.
Easily Combined for Multi-axis Motion
The TGN Series Tilt Platforms are compatible with UMR Steel Linear Stages, UTR Steel Rotation Stages, and MVN Precision Vertical Stages of matching size (for example, TGN80 with UMR8.25 and UTR80, or TGN120 with UTR 120 and MVN120). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. In the picture, a six-axis manual positioning system is shown using two UMR8.25s, two TGN80s, a UTR80S, and a MVN80. (Hint: first assemble Y & Z stages from the backside of Y stage, and then connect X stage to YZ from backside of X. In both steps, the carriage of UMR stage needs to be translated to each end of the travel range to reveal access holes, please refer to UMR stage XY assembly video.)
Specifications
- Tilt±2.86°
- Sensitivity1 arc sec
- Resolution10.3 arc sec
- Load Capacity800 N
- Platform Size160 x 240 mm
- MaterialStainless Steel
- Thread TypeM6
- Weight8 kg
Resources & Downloads
Other
M-TGN160 RoHS Certificate(282.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-TGN120Tilt Platform, Stainless Steel, 120 x 180 mm, ±2.86° Range, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-36Tilt and Rotation Platform, Includes SM-13 Micrometers, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-37Tip/Tilt and Rotation Platform, SM-13 Micrometers, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TGN80Tilt Platform, Stainless Steel, 80 x 120 mm, ±2.86° Range, M4 and M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-36STilt and Rotation Platform, Includes AJS Adjustment Screws, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN120Vertical Linear Stage, Precision Ball Bearing, 20 mm Travel, M5 & M6 Threads | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR12.40Linear Stage, Single-Row Ball Bearing, 40 mm Travel, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.51Linear Stage, Double-Row Ball Bearing, 51 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.4Linear Stage, Double-Row Ball Bearing, 4 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM25.40Micrometer Head, Standard Resolution, 40 mm Travel, 100 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR160Manual Rotation Stage, Steel, 159 mm Diameter, 4° Fine Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






















