Manual Rotation Stage, Steel, 6.26 in, Diameter, 4° Fine, 1/4-20

The UTR160 Precision Rotation Stage is ideal for ±2° fine-tuning angular orientation of any component after rotating it to an approximate angle. Cross-roller bearings are preloaded in precision-ground, tool steel races for a smooth, accurate trajectory with minimum eccentricity. Disengaging the side-mounted clutch knob permits continuous 360° free rotation. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides a fine adjustment of 4°. Scale markings and a vernier on the side of the rotation stage measure angular position with 1 arc min resolution.
Components may be mounted to the top of the 6.26 in. diameter rotation stage via 1/4-20 tapped holes. Please refer to the Related Products for possible options.
360° Coarse Rotation - 4° Fine Rotation
Disengaging the side-mounted clutch knob permits continuous 360° free rotation. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides a fine adjustment of 4°, which can be locked down by the lock knob opposing the fine adjustment knob once the final alignment is achieved. Scale markings and a vernier on the side of the rotation stage measure angular position with 1 arc min resolution. Sensitivities range from 2 to 6 arc second depending on the model.
Table Mounting
UTR Series stages can be table mounted using the optional PBN Series Base Plate. Stages mount with the included BR Series Mounting Bridles, through the stage collar near the base. Shown in the photo is a UTR80S mounted to a M-PBN8 base plate. Alternative solution for table mounting is to use
Vertical Orientation Post Mounting
Although they are most commonly mounted horizontally, (M-)UTR80S low profile rotation stages can be post mounted in a vertical orientation using the M4 threaded hole located on the side of the stage. Shown in the photo is a UTR80S mounted to 1 in. optical pedestal.
Specifications
- Coarse Travel360°
- Fine Travel4°
- Diameter159 mm
- Height68 mm
- Load Capacity800 N
- Sensitivity2 arc sec
- Thread Type1/4-20
- MaterialSteel
- Graduations1°
- Vernier1 arc min
- Maximum Drive Torque30 Nm
- Maximum Reverse Drive Torque3.5 Nm
- Resolution0.017°
- Transverse Stiffness5 µrad/Nm
- Wobble±40 µrad
- Weight5 kg
- Included ActuatorsAdjustment Screw
- Included Bridles
Resources & Downloads
Other
UTR160 RoHS Certificate(278.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BR6Mounting Bridle, UTR160 to TGN160, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 481-ARotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 481-A-SRotation Stage, 360° Coarse, 5° Fine, Adjustment Screw, 8-32 and 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PBN16Base Plate, PBN Series, Use with UTR160 Series Rotation Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PBN16Base Plate, PBN Series, Use with UTR160 Series Rotation Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TGN160Tilt Platform, Stainless Steel, 6.30 x 9.45 in., ±2.86° Range, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















