Mounting Bridle, M-UTR46S to M-MVN50 or M-UMR5, 4.5mm Height, Qty 4

The M-BR32 Mounting Bridle secures round base components such as a M-UTR46S stage to a similar size linear and rotary positioning devices such as a M-MVN50 or UMR5. Much like motor clamps, precision machined tabs on the steel bridles insert into a groove around the base of the component to be mounted. In some cases, the base plate of the component to be mounted must be removed for proper usage. BR bridles are sold in sets of four, and have a 4.5 mm height.
Specifications
- TypeMounting Bridle
- Thread TypeM3
Resources & Downloads
2D Product Drawings
BR Series DWG-S(106.5 kB, PDF)
Other
M-BR32 RoHS Certificate(278.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BC-6Base Clamp, Adjustable-Height, Long, M6 Tapped Holes | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR32Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-5Base Clamp, Adjustable-Height, Short, M6 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR62Mounting Bridle, SL or VGM Mounts to Metric Table, 100 mm, Qty 4 | |||||
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UTR46Manual Rotation Stage, Steel, 46 mm Diameter, 4° Fine Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN50Vertical Linear Stage, Precision Ball Bearing, 8 mm Travel, M3 & M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN5Base Plate, Used with UMR5 Series, MVN50 & UTR46 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UTR46SManual Rotation Stage, Steel, 46 mm Diameter, 23 mm Height, 4° Fine, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













