Manual Rotation Stage, Steel, 46 mm Diameter, 4° Fine Travel, M4 and M6

The M-UTR46 Precision Rotation Stage is ideal for ±2° fine-tuning angular orientation of any component after rotating it to an approximate angle. Ball bearings are preloaded in precision-ground, tool steel races for a smooth, accurate trajectory with minimum eccentricity. Disengaging the side-mounted clutch knob permits continuous 360° free rotation. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides a fine adjustment of 4°. Scale markings and a vernier on the side of the rotation stage measure angular position with 30 arc min resolution.
Components may be mounted to the top of the 46 mm diameter rotation stage via M4 and M6 tapped holes. Please refer to the Related Products for possible options.
360° Coarse Rotation - 4° Fine Rotation
Disengaging the side-mounted clutch knob permits continuous 360° free rotation. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides a fine adjustment of 4°, which can be locked down by the lock knob opposing the fine adjustment knob once the final alignment is achieved. Scale markings and a vernier on the side of the rotation stage measure angular position with 1 arc min resolution. Sensitivities range from 2 to 6 arc second depending on the model.
Table Mounting
UTR Series stages can be table mounted using the optional PBN Series Base Plate. Stages mount with the included BR Series Mounting Bridles, through the stage collar near the base. Shown in the photo is a UTR80S mounted to a M-PBN8 base plate. Alternative solution for table mounting is to use
Vertical Orientation Post Mounting
Although they are most commonly mounted horizontally, (M-)UTR80S low profile rotation stages can be post mounted in a vertical orientation using the M4 threaded hole located on the side of the stage. Shown in the photo is a UTR80S mounted to 1 in. optical pedestal.
Specifications
- Coarse Travel360°
- Fine Travel4°
- Diameter46 mm
- Height33 mm
- Load Capacity30 N
- Sensitivity6 arc sec
- Thread TypeM4 and M6
- MaterialSteel
- Graduations2°
- Vernier30 arc min
- Maximum Drive Torque0.65 Nm
- Maximum Reverse Drive Torque0.2 Nm
- Resolution0.5°
- Transverse Stiffness130 µrad/Nm
- Wobble±100 µrad
- Weight0.3 kg
- Included ActuatorsAdjustment Screw
- Included Bridles
Resources & Downloads
Other
M-UTR46 RoHS Certificate(281.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PBN5Base Plate, Used with UMR5 Series, MVN50 & UTR46 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR3Mounting Bridle, M-UTR46 to M-MVN50 or M-UMR5, 6.5mm Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 33823390 degree Angle Bracket, Adjustable, EQ5.03 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-481-ARotation Stage, 360° Coarse, 5° Fine, Includes Micrometer, M4 and M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-481-A-SRotation Stage, 360° Coarse, 5° Fine, Includes Adjustment Screw, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS65Manual Rotation Stage, Aperture, 65 mm, 10° Fine, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS40Platform Rotation Stage, 40 mm Diameter, 10° Fine, BM11.5 Included, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-488Vertical Stage with Rotary Platform, 1 in. Travel, M4 and M6 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR5.25ALinear Stage, Double-Row Ball Bearing, Aperture, 25 mm Travel, M3 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16ALinear Stage, Double-Row Ball Bearing, Aperture, 16 mm Travel, M3 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M3, M4 and M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |




















