Rotation Stage, 360° Coarse, 5° Fine, Includes Adjustment Screw, M4 and M6

The M-481-A-S Metric Rotation Stage is ideal for fine 5° tuning the angular orientation of any component after rotating it to an approximate angle. An inner stage rotates 360° in a precision bored bushing that locks with a side mounted thumbscrew. The outer stage is a high resolution, tangentially driven design. Scale markings indicating every degree and a vernier with 5 arc min markings are engraved on the side of the stage. The 481-A-S uses 100 pitch AJS Fine Adjustment Screws for high resolution and attaches to tables and breadboards via clearance slots in the base, and to posts using one of two tapped holes located in the side of the stage. Additionally, the M-481-A-S includes two 25.4 mm diameter retaining rings A-1.25-1RR and a solid aperture insert RSA-1TI with a centered clearance hole for on-axis mounting of components such as post holders.
360° Coarse Rotation - 5° Fine Rotation
The 481 Rotation Stage series is ideal for fine-tuning the angular orientation of any component after rotating it to an approximate angle. The stages feature 360° continuous coarse translation on the precision bored bearing turned by hand and 5° fine adjustment tangentially driven by a micrometer or 100 TPI fine adjustment screw. To activate the fine adjustment, the coarse rotation needs to be locked in place with the thumbscrew. Scale markings indicating every degree and a Vernier with 5 arc min markings are engraved on the side of the stage.
Versatile Optic Mounting

The 481 Series Rotation Stages feature 1.063"-20 threaded central aperture which allows secure mounting of 1.0 in. optic such as waveplates and polarizers using included retaining rings, 0.5 in. optic in PRA-05 Adapter, or 0.5 in. beamsplitting cube in CH-0.5 Holder. Glan-Laser Calcite Polarizers can directly thread into the tapped aperture. The 481 stages also come with a solid aperture insert RSA-1TI which will provide a centered clearance hole allowing on-axis mounting of optical component supported by an optical post.
Replaceable Actuators

The actuators of 481 Series Rotation Stages can be quickly removed by untightening the side clamping screw in the actuator mount, allowing the user to install another type of actuator which best fits the precision requirement of the application. The compatible actuators include adjustment screws of higher TPI such as AJS127-0.5 , differential micrometer DM-6L , and motorized actuators (TRA6CC , TRA6PPD , TRB6CC , TRB12PP ).
Easily Combined for Multi-axis Motion

The 481 High-Performance Rotation Stages are compatible with a variety of our linear stages and tip & tilt platforms. They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs.
Vernier Scale Readings on Rotation Stages
A vernier scale adds precision to a primary scale reading by showing fractional divisions. To read it, start with the zero mark on the vernier to get the approximate value from the primary scale in degrees. Then find the vernier tick that aligns best with a primary scale tick. Convert that aligned tick from arcminutes to degrees and add it to the primary scale reading.
Left Example:
- Zero mark is just past 352° on the Primary Scale
- Matching line is at 50 arcmin on the Vernier Scale.
- Reading = 352° + 50′ = 352.83°
Right Example:
- Zero mark is just past 147° on the Primary Scale
- Matching line is at 30 arcmin on the Vernier Scale.
- Reading = 147° + 30′ = 147.50°
Specifications
- Optic Diameter25.4 mm
- Coarse Travel360°
- Fine Travel5°
- Drive TypeAdjustment Screw
- Diameter73.2 mm
- Graduations1°
- Load Capacity178 N
- Sensitivity15 arc sec
- Thread Type8-32 and 1/4-20
- Optic Thickness9 mm
- Clear Aperture19.1 mm
- BacklashNegligible
- Retaining Ring
(2 Included) - Retaining Ring Thread1.063-20
- Vernier5 arc min
- Maximum Drive Torque0.9 Nm
- Weight0.36 kg
- Included Actuators
- Recommended TRA Motorized Actuator
- Recommended TRB Motorized Actuator
Resources & Downloads
Other
M-481-A-S RoHS Certificate(284.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-GON65-UGoniometric Stage, Upper, ±10°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-LGoniometric Stage, Lower, ±5°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-BB-27High Speed Photodetector, 200-1100 nm UV-Silicon Detector, 118 MHz | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-RS65Manual Rotation Stage, Aperture, 65 mm, 10° Fine, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS40Platform Rotation Stage, 40 mm Diameter, 10° Fine, BM11.5 Included, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-481-ARotation Stage, 360° Coarse, 5° Fine, Includes Micrometer, M4 and M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR80SManual Rotation Stage, Steel, 79 mm Diameter, 23 mm Height, 4° Fine, M4 & M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR46SManual Rotation Stage, Steel, 46 mm Diameter, 23 mm Height, 4° Fine, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10GT04Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 426Manual Linear Stage, Crossed-Roller Bearings, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-3Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















