Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Actuator, Miniature, 6 mm Travel, Stepper, 25-pin D-Sub

Specifications

  • Travel Range
    6 mm
  • Maximum Speed
    0.4 mm/s  
  • Minimum Incremental Motion
    0.10 µm
  • Push Force
    60 N
  • Accuracy, Typical
    ±1.5 µm
  • Accuracy, Guaranteed
    ±3.0 µm
  • Bi-directional Repeatability, Typical
    ±0.15 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.25 µm
  • Uni-directional Repeatability, Typical
    ±0.10 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.50 µm
  • Drive Screw Pitch
    0.5 mm  
  • Reduction Gear
    1:256
  • Origin
    Optical, at lower limit
  • Origin Repeatability
    ±2 µm
  • Limit Switches
    Optical switches, both ends
  • Cable Length
    3 m  
  • Connector Type
    DB25 - Male
  • Power Consumption
    5 W  
  • Weight
    0.23 kg  
  • MTBF
    10000 h (25N load, 10% duty cycle)
  • Maximum Power Consumption
    10 W
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
Manuals
Literature
Certificates
2D Product Drawings

Related Products

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100PPMotion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
3 Weeks
$252
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Linear Stage HardwareADAPT-TRAActuator Adapter, TRA6 & TRA12, Opto-Mechanical Components
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$90

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
SDS Low-Profile, Single-Row Ball Bearing StagesM-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$697
SMC100 Single Axis Motion ControllerSMC100PPMotion Controller, Single-axis Stepper Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
SMC100 Single Axis Motion ControllerSMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$178