Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, Uncoated

Specifications

  • Diameter
    25.0 mm  
  • Wavelength Range
    350-2300 nm
  • Material
    Optical Grade Calcite
  • Extinction Ratio
    100000:1
  • Damage Threshold
    1 W/cm2 CW, 0.1 µJ/cm2 with 10 nsec pulses, typical
  • Surface Quality
    20-10 scratch-dig
  • Clear Aperture
    10.0 mm
  • Diameter Tolerance
    ±0.25 mm
  • Transmitted Beam Deviation
    <3 arc min
  • Transmission
    35-40% at 350nm, 65-70% at 400 nm, 86-88% at 500 nm and longer wavelengths
  • Acceptance Angle
    14°–16°, full angle
  • Wavefront Distortion
    ≤λ/4 at 632.8 nm over the full aperture
  • Maximum Temperature
    90°C

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Glan-Thompson Calcite Polarizers10GT04AR.14Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, 430 to 700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,166
Glan-Thompson Calcite Polarizers10GT04AR.16Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, 650 to 1000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,166
Glan-Thompson Calcite Polarizers10GT04AR.18Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, 1000 to 1550nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,166

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Tip-Tilt Optic Rotation MountsGM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
481 High-Performance Rotation Stages481-ARotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 and 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$464
Manual Optic Rotation MountsRM25BOptic Rotation Mount, 25.4 mm, 2° Graduations, OpticsCage+
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Agilis™ Series Piezo Rotation MountAG-PR100Piezo Rotation Stage, 1 inch, Agilis™
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,011