Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

High Speed Photodetector, 200-1100 nm UV-Silicon Detector, 118 MHz

Specifications

  • Optical Input
    Free Space
  • Device Type
    Biased Detector
  • Detector Diameter
    2.55 mm
  • Detector Material
    UV Enhanced Silicon
  • Detector Type
    PIN
  • Acceptance Angle
    50°
  • Wavelength Range
    200-1100 nm
  • 3 dB Bandwidth
    DC to 118 MHz
  • Rise Time
    3 ns
  • Responsivity
    0.56 A/W @ 830 nm
  • Output Connector
    BNC
  • Amplified
    No
  • Bias Voltage
    24 V
  • Cut-off Frequency
    118 MHz
  • Dark Current
    <10nA
  • Junction Capacitance
    <25 pF
  • Measurement Type
    Beam shape, frequency
  • Reverse Breakdown
    150 V
  • NEP
    <0.1 pW/√Hz
  • Fall Time
    3ns
  • Saturation Current
    2.5 mA
  • Thread Type
    8-32 and M4

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200
Near Infrared (NIR) Sensor CardsF-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$110
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Nanosecond Free Space Photodetectors1621Nanosecond Photodetector, 350-1000 nm, 0.8 mm Silicon Detector, 1 ns
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$665
Biased Free Space Optical Detectors818-BB-21High Speed Photodetector, 320-1000 nm Battery Biased Silicon Detector, 1.2 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$520
1.2 to 1.5 GHz Optical Receivers818-BB-21AOptical Receiver, AC coupled, 320-1000 nm Biased Silicon Detector, 1.2 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$700
Biased Free Space Optical Detectors818-BB-40High Speed Photodetector, 320-1100 nm Biased Silicon Detector, 25 MHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$455

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
481 High-Performance Rotation StagesM-481-A-SRotation Stage, 360° Coarse, 5° Fine, Includes Adjustment Screw, M4 and M6
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$450