Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Receiver, AC coupled, 320-1000 nm Biased Silicon Detector, 1.2 GHz

Specifications

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Diameter
    0.4 mm
  • Wavelength Range
    320-1000 nm
  • Optical Input
    Free Space
  • Acceptance Angle
    10°
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Maximum Conversion Gain
    450 V/W at 830 nm
  • NEP
    60 pW/√Hz
  • Rise Time
    500 ps
  • Saturation Current
    1.3 mA
  • Peak Responsivity
    0.4 A/W @ 830 nm
  • Bias Voltage
    24 V
  • Output Connector
    BNC
  • Output Impedance
    50 Ω
  • Power Requirements
    Includes AC adapter
  • Thread Type
    8-32 and M4
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20
Near Infrared (NIR) Sensor CardsF-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$110
Near Infrared (NIR) Sensor CardsF-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Biased Free Space Optical Detectors818-BB-21High Speed Photodetector, 320-1000 nm Battery Biased Silicon Detector, 1.2 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$520
1.2 to 1.5 GHz Optical Receivers818-BB-30AOptical Receiver, AC coupled, 800-1750 nm Biased InGaAs Detector, 1.5 GHz
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$795
1 GHz Optical Receivers1601FS-ACFree Space Optical Receiver, 320-1000 nm Silicon, 30 kHz to 1 GHz, AC-Coupled
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,570