High Speed Photodetector, 320-1000 nm Battery Biased Silicon Detector, 1.2 GHz

Specifications

  • Optical Input
    Free Space
  • Device Type
    Biased Detector
  • Detector Diameter
    0.4 mm
  • Active Area
    0.4 mm²
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Acceptance Angle
    10°
  • Wavelength Range
    320-1000 nm
  • 3 dB Bandwidth
    DC to 1.2 GHz
  • Rise Time
    300 ps
  • Responsivity
    0.47 A/W @ 830 nm
  • Output Connector
    BNC
  • Amplified
    No
  • Bias Voltage
    9 V
  • Cut-off Frequency
    1.2 GHz
  • Dark Current
    <0.1 nA
  • Junction Capacitance
    <1.5 pF
  • Measurement Type
    Beam shape, frequency
  • Reverse Breakdown
    20 V
  • NEP
    <0.01 pW/√Hz
  • Fall Time
    <300 ps
  • Saturation Current
    3 mA
  • Power Requirements
    Three 3V lithium batteries (Duracell DL2430 or equivalent)
  • Thread Type
    8-32 and M4
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Biased Free Space Optical Detectors818-BB-31FC Bulkhead High Speed Photodetector, 800-1750 nm Battery Biased InGaAs Detector, 2 GHz
In Stock
$640
1 GHz Optical Receivers1601FS-ACFree Space Optical Receiver, 320-1000 nm Silicon, 30 kHz to 1 GHz, AC-Coupled
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,570
1.2 to 1.5 GHz Optical Receivers818-BB-21AOptical Receiver, AC coupled, 320-1000 nm Biased Silicon Detector, 1.2 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$700

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Biased Free Space Optical Detectors818-BB-30High Speed Photodetector, 800-1750 nm Battery Biased InGaAs Detector, 2 GHz
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$560