Optical Receiver, AC coupled, 800-1750 nm Biased InGaAs Detector, 1.5 GHz

Specifications

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Diameter
    0.1 mm
  • Wavelength Range
    800-1750 nm
  • Optical Input
    Free Space
  • Acceptance Angle
    20°
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Maximum Conversion Gain
    900 V/W at 1300 nm
  • NEP
    30 pW/√Hz
  • Rise Time
    400 ps
  • Saturation Current
    1.3 mA
  • Bias Voltage
    24 V
  • Output Connector
    BNC
  • Output Impedance
    50 Ω
  • Power Requirements
    Includes AC adapter
  • Thread Type
    8-32 and M4
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding (RoHS and / or CE Pending)
In Stock
$20
Near Infrared (NIR) Sensor CardsF-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$110

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Biased Free Space Optical Detectors818-BB-31FC Bulkhead High Speed Photodetector, 800-1750 nm Battery Biased InGaAs Detector, 2 GHz
In Stock
$640
1.2 to 1.5 GHz Optical Receivers818-BB-21AOptical Receiver, AC coupled, 320-1000 nm Biased Silicon Detector, 1.2 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$700