Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

High Speed Photodetector, 320-1100 nm Biased Silicon Detector, 25 MHz

Specifications

  • Optical Input
    Free Space
  • Device Type
    Biased Detector
  • Detector Diameter
    4.57 mm
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Acceptance Angle
    60°
  • Wavelength Range
    320-1100 nm
  • 3 dB Bandwidth
    DC to 25 MHz
  • Rise Time
    30 ns
  • Responsivity
    0.6 A/W @ 830 nm
  • Output Connector
    BNC
  • Amplified
    No
  • Bias Voltage
    24 V
  • Cut-off Frequency
    >25 MHz
  • Dark Current
    <10 nA
  • Junction Capacitance
    <45 pF
  • Reverse Breakdown
    50 V
  • NEP
    <0.09 pW/√Hz
  • Fall Time
    <30 ns
  • Saturation Current
    2 mA
  • Thread Type
    8-32 and M4

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$110
Near Infrared (NIR) Sensor CardsF-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1.2 to 1.5 GHz Optical Receivers818-BB-30AOptical Receiver, AC coupled, 800-1750 nm Biased InGaAs Detector, 1.5 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$795
1.2 to 1.5 GHz Optical Receivers818-BB-21AOptical Receiver, AC coupled, 320-1000 nm Biased Silicon Detector, 1.2 GHz
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$700
Biased Free Space Optical Detectors818-BB-31FC Bulkhead High Speed Photodetector, 800-1750 nm Battery Biased InGaAs Detector, 2 GHz$640
125 MHz Optical Receivers1801-FSFree Space Optical Receiver, 320-1000 nm Silicon, 125 MHz, DC-Coupled
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,690