Motor Controller, Piezo, 2 Axis, Agilis™, PCB-Mountable

The AG-UC2-OEM Agilis™ Controller is designed to be integrated into OEM equipment by mounting directly onto your printed-circuit board. It can drive two Agilis axes at a time. If appropriately multiplexed, it can be used to switch between Agilis nanopositioners that have been embedded into your system. In a small compact platform, the OEM board provides convenient control adjustments of Agilis components that you can easily interface with it and build it into your device, instrument, or laboratory setup. The Model AG-UC2-OEM driver module requires an external power supply, please see AG-UC2-OEM Getting Started Guide for details.
For assistance and advice on integrating our OEM Driver please contact your local Newport representative.
Specifications
- TypeAgilis OEM Controller
- Number of Axis2
- Computer InterfacesUSB
- Power Requirements5V/500mA, through PCB connection
- Maximum Pulse Rate1.7 kHz
- Operating Temperature0 to 65°C
- Storage Temperature-40 to 95°C
- Weight0.163 kg
Resources & Downloads
Literature
NF Agilis Driver(829.6 kB, PDF) Agilis™ Series Piezo Motor Driven Positioners(1.7 MB, PDF)
Manuals
AG-UC2-OEM Agilis Driver Getting Started Guide(615.8 kB, PDF) Agilis Piezo Motor Driven Components User Manual(2.6 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-UC8Motor Controller, Piezo, 8 Axis, Agilis™ | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-M100NPiezo Mirror Mount, Agilis 1 in. Diameter | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | In Stock | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-LS25Piezo Linear Stage, 12 mm travel | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-UC2-OEMMotor Controller, Piezo, 2 Axis, Agilis™, PCB-Mountable | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-LS25V6Piezo Linear Stage, 12 mm travel, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











