Piezo Linear Stage, 200 µm Nano-Positioning, Open-loop

  • Travel Range
    0.2 mm  
  • Axes of Travel
    X
  • Axial Load Capacity
    16 N
  • Vertical Load Capacity
    10 N
  • Axial Stiffness
    0.08 N/µm
  • Feedback
    Open-loop
  • Cable Length
    1 m
  • Capacitance
    1.8 µF
  • Open Loop Resolution
    0.4 nm
  • Open Loop Travel
    200 µm
  • Resonant Frequency, Unloaded
    177 Hz
  • Weight
    180 g
  • RoHS
    Compliant