Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Stack Amplifier, Single Channel, Low Cost

Specifications

  • Type
    Piezo Stack Amplifier
  • Number of Axis
    1
  • Computer Interfaces
    USB 2.0
  • Power Requirements
    24 VDC / 0.2A
  • Operating Temperature
    5 to 30°C
  • Weight
    0.3 kg

Resources & Downloads

Literature
Software

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Motion Controller AccessoriesCONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX200Piezo Linear Stage, 200 µm Nano-Positioning, Open-loop$2,886
Piezo Stack Nanopositioning Linear StagesNPX400Piezo Linear Stage, 400 µm Nano-Positioning, Open-loop
In Stock
$3,045