Solid Insert, RSP-2T Rotation Stage

The RSA-2TI Solid Insert features 2.063-20 external thread and central counterbored hole for 1/4-20 or M6 cap screws. It is designed for RSP-2T rotation stage to create a solid platform for on-axis mounting of optical component supported by an optical post.
Resources & Downloads
Other
RSA-2TI RoHS Certificate(277.9 kB, PDF) RSA-2TI_RoHS2021.pdf(680.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDHK-1Tool Set, Ball driver Allen Wrench, 10 Ball Drivers and Aluminum Holder | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RSA-1TISolid Insert, RSP-1T Rotation Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-2TOptic Rotation Mount, 50.8 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RSP-2TOptic Rotation Mount, 50.8 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















