Thread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.438-20 Thread

Specifications
- TypeLens Mount Adapter
- Use1.0 in. Lens Tubes
- Thread Type1.035-40 and 1.438-20

Resources & Downloads
Other
LT-10-BS1_RoHS2021.pdf(682.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-LXLens Tube Coupler, 1.0 in. Lens Tubes, 1.035-40 External Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-NP1Thread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.063-20 Mount Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMH-1Objective Lens Holder, RMS, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-10E20NStep Adaptor, 1.0 to 2.0 in. Lens Tubes,1.035-40 to 2.035-40 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |













