Aluminum Mirror, Float Glass, 25.4 mm, 5λ, 400-10,000 nm

The 10J00ER.3 is a Utility Broadband Aluminum Mirror optimized for 400-10,000 nm with a 25.4 mm (1.0 inch) diameter and a 3.17 mm thickness. These mirrors are excellent economical broadband reflectors. The front surface is coated with our ER.3 dielectric-enhanced aluminum coating. The 10J00ER.3 has an average reflectivity greater than 90% from 400-2000 nm. These mirrors can be used as a front or back surface reflector. A removable plastic sheet protects the mirror surface during shipment and handling, and can be left on if used as a back surface reflector.
Specifications
- Wavelength RegionBroadband
- Wavelength Range400-10000 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness3.17 mm
- MaterialFloat Glass
- Coating TypeEnhanced Aluminum
- Coating CodeER.3
- Surface Quality60-40 scratch-dig
- Surface Flatness5λ at 632.8 nm
- Back SurfacePolished
- ReflectivityRavg>90% @ 400-2000 nm
- Diameter Tolerance±0.25 mm
- Thickness Tolerance±0.76 mm
- Cleaning

Resources & Downloads
3D Product Models
Other
10J00ER.3 RoHS Certificate(263.6 kB, PDF) 10J00ER.3_ROHS2-2021.pdf(279.7 kB, PDF)
2D Product Drawings
10J00ER.3 and 20J00ER.3 Drawing(77.1 kB, PDF) 10J00ER.3 Drawing(58.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BC17MB.1Beamsplitter Cube, Non-Polarizing, 25.4 mm, 400-700 nm Broadband | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | |||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, M4 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSR-OD10Neutral Density Filter, Absorptive, 25.4 mm, 0.1 OD at 546.1 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-HLMirror Mount, OEM Standard, 1.0 in., 2 Locking Hex Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-8Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC043AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -25 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX100AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-ACMirror Mount, ULTIMA®, Center, 1.0 in. Diameter, No Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFM-100Industrial Optical Mount, Flexure, 1.0 in., 2 Allen-Key Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More |


















