Industrial Optical Mount, Flexure, 1.0 in., 2 Allen-Key Adjustment

The MFM-100 Compact Stainless Steel Flexure Mirror Mount is designed for set and forget OEM applications. Welded construction, stiff flexure pivots, and precision adjustment screws provide excellent mechanical stability. 80-pitch adjustment screws yield arc sec-level sensitivity over a ±2.5° range. Adjustment is easy using an Allen wrench or our optional BD-05 ball driver. No bulky knobs risk accidental misalignment in the field. 1 inch (25.4 mm) diameter mirrors can mount in either face, so adjustments can be made from the front or the back of the mount. A mirror can be secured with the built in nylon-tipped set screw or, using the adhesive wells, permanently bonded to the mount.
MFM Mounts are Designed for Industrial Applications
Newport’s MFM Series Mirror Mounts are specifically designed for “Set and Forget” OEM applications. They all have: 1) Compact geometry, 2) Hex key (knobless) adjusters to save space and prevent tampering. 3) Extra stiffness from stainless steel construction. 4) Adhesive wells for permanent mirror mounting.
Specifications
- TypeIndustrial
- MechanismFlexure
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- θx, θy
- 5 arc sec
- Angular Range±2.5°
- Optic LoadingFront or Rear
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type4-40
- Optic MountingSet Screw
- Special FeaturesShock Resistant
- Weight76 g
Resources & Downloads
Other
MFM-100 RoHS Certificate(279.2 kB, PDF) MFM-100_RoHS2021.pdf(684.5 kB, PDF) REACH Supplier Statement - MFM Series Flexure Mount(507.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MFM-050Industrial Optical Mount, Flexure, 0.5 in., 2 Allen-Key Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-02HHex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFM-100Industrial Optical Mount, Flexure, 1.0 in., 2 Allen-Key Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFM-100-HRIndustrial Optical Mount, High-Resolution Flexure, 1.0 in., 2 100-TPI Hex | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MFM-050Industrial Optical Mount, Flexure, 0.5 in., 2 Allen-Key Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | NPO140SGMicroscope Objective Stage, Nanofocusing, 140 µm, Strain-gauge | |||||
![]() | MFM-075Industrial Optical Mount, Flexure, 0.75 in., 2 Allen-Key Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 466A-150Objective Mount, 466A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | NPO250SGMicroscope Objective Stage, Nanofocusing, 250 µm, Strain-gauge |















